Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHR71_74 - Flat head nozzle; Multi point type; Standard type
Bill of material
NHR71
CODE
PSXZ
Spray shape
Multi point type
WXTZ
Appearance characteristics
Standard type
JKLX
Interface type
External thread type
MAT
material
ABS
ZGSYYL
Maximum operating pressure
7Bar
ZGSYWD
Maximum operating temperature
70℃
TJLT
Recommended fluids
Air, water
D
Nozzle diameter
Ø1 mm
N
Number of holes
16
CKLL
Reference flow rate at pressure 3Bar
450 L/min
R
Thread type
R1/4
LINK
website link
website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models