Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHU51 - Magnetic welding locator arrow type
Bill of material
NHU51-A120
CODE
NHU51
TYPE
Arrow type
MAT1
Shell material
alloy steel
SUR1
Shell surface material
Spray molding
MAT2
Magnet material
NdFeB
SUR2
Magnetic surface
Resin edge sealing
A
mm
B
83 mm
T
14 mm
REF
Reference adsorption capacity
122.5(12.5)
LINK
WEBSITE LINK
WEBSITE LINK
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models