Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHX01_07 - Gear Damper¡¤Standard/Compact/Mini/Slim type
Bill of material
NHX03-0.9-B
CODE
Code
TYPE
Type
MAT1
Shell Material
PC
MAT2
Gear Material
POM
MAT3
Shaft Material
COL
Gear Color
Black
DAO
Damping Oil
Silicon Oil
TOR
Torque
TOR1
Torque tolerance
TUA
Turn Around
GD
Gear Exter?Nal Diameter
GC
Gear Reference Circle
NT
Number of teeth
MOD
Module
PAN
Pressure Angle
20¡ã
MCO
Modification Coefficient
RAN
Rotation angle
360¡ã
RS
Rotation speed
50rpm
MF
Maximum Frequency Of Use
10 Times Per Minute
OT
Operating temperature range
-5¡«50¡ã
LINK
Website
Website Connection
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir