Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SCHNEEBERGER
Description
NK Type 9
Bill of material
NK 9-310-B
BESTNR
Order number
VERS
Version
HUB
Stroke
mm
HUBST
mm
Enter value for HUBST
mm
cm
inch
ft
A
60 mm
B
145 mm
B1
98 mm
B2
90 mm
B4
80 mm
B5
29.2 mm
B6
34.2 mm
B7
45.8 mm
DW
9 mm
D
15 mm
D1
9 mm
D3
Thread
M8
D5
13 mm
D6
8.2 mm
D7
Thread
M8
F
2x45° mm
F1
0.8x45° mm
F3
1 mm
H
16 mm
H1
7 mm
H2
17 mm
H3
14.7 mm
L
mm
L2
mm
L3
mm
L4
55 mm
L5
mm
L6
105 mm
L7
55 mm
L8
mm
L9
67.4 mm
L10
28 mm
L11
58.5 mm
L12
19.7 mm
N1
32 mm
N2
3 mm
N4
32 mm
S
22 mm
S1
29 mm
T
21 mm
T3
1 mm
T4
4 mm
T5
1 mm
SK
6 mm
C
N
ML
Nm
MQ
Nm
GEW
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models