Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SCHNEEBERGER
Description
NK Type 1
Bill of material
NK 1-45-B
BESTNR
Order number
VERS
Version
HUB
Stroke
mm
HUBST
mm
Enter value for HUBST
mm
cm
inch
ft
A
17 mm
B
30 mm
B1
18.4 mm
B2
22 mm
B4
10 mm
B5
6.7 mm
B6
7.7 mm
B7
8.7 mm
DW
1.5 mm
D
4.5 mm
D1
2.5 mm
D3
Thread
M2
D5
3.8 mm
D6
2.2 mm
D7
Thread
M2
F
0.5 mm
F1
0.3 mm
F3
0.5 mm
H
5.5 mm
H1
3 mm
H2
6 mm
H3
2.9 mm
L
mm
L2
mm
L3
mm
L4
7.5 mm
L5
mm
L6
12.5 mm
L7
3.5 mm
L8
mm
L9
12.9 mm
L10
5.1 mm
L11
12.25 mm
L12
3.9 mm
N1
9 mm
N2
0.63 mm
N4
9 mm
S
4 mm
S1
9 mm
T
7 mm
T3
0.3 mm
T4
1 mm
T5
1 mm
SK
1.5 mm
C
N
ML
Nm
MQ
Nm
GEW
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models