Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SCHNEEBERGER
Description
NK Type 6
Bill of material
NK 6-210-B
BESTNR
Order number
VERS
Version
HUB
Stroke
mm
HUBST
mm
Enter value for HUBST
mm
cm
inch
ft
A
45 mm
B
100 mm
B1
64 mm
B2
60 mm
B4
50 mm
B5
22.25 mm
B6
25.9 mm
B7
26 mm
DW
6 mm
D
11 mm
D1
7 mm
D3
Thread
M6
D5
10 mm
D6
6.2 mm
D7
Thread
M5
F
0.9 mm
F1
0.8 mm
F3
1 mm
H
13 mm
H1
6.2 mm
H2
14 mm
H3
10.25 mm
L
mm
L2
mm
L3
mm
L4
30 mm
L5
mm
L6
55 mm
L7
10 mm
L8
mm
L9
41.8 mm
L10
14 mm
L11
43 mm
L12
13.9 mm
N1
15 mm
N2
2 mm
N4
23.5 mm
S
15 mm
S1
22 mm
T
16 mm
T3
0.8 mm
T4
3 mm
T5
2 mm
SK
5 mm
C
N
ML
Nm
MQ
Nm
GEW
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models