Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SATA
Description
NK4 - Built-in LM Guide Ball Screw Series(General)
Bill of material
NK4-L2-S50-M2-H100W
MODEL
Model
NK4
LEAD
Lead
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor direction
MB
Motor Brand
MO
Motor Output
100 : 100W
BRAKE
Motor Brake
L
264.0 mm
A
25.0 mm
M
1 unit
N
6 unit
P
25 mm
KG
0.95 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models