Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SATA
Description
NK5 - Built-in LM Guide Ball Screw Series(General)
Bill of material
NK5-L5-S100-M2-H100W
MODEL
Model
NK5
LEAD
Lead
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor direction
MB
Motor Brand
MO
Motor Output
100 : 100W
BRAKE
Motor Brake
L
319.0 mm
A
75.0 mm
M
1 unit
N
6 unit
P
75 mm
KG
2.40 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models