Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SATA
Description
NK8 - Built-in LM Guide Ball Screw Series(General)
Bill of material
NK8-L5-S100-M2-H200W
MODEL
Model
NK8
LEAD
Lead
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor direction
MB
Motor Brand
MO
Motor Output
200 : 200W
BRAKE
Motor Brake
L
378.0 mm
A
100.0 mm
M
1 unit
N
6 unit
P
100 mm
KG
5.54 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models