Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HAWLE
Description
NL65 - BAIO EN duck foot bend
Bill of material
5015081
IN
Item Number
LOD
LOD Level
DN
Nominal Diameter
mm
DN1
Nominal Diameter 1
mm
D
mm
E
105 mm
PN
Pressure Rating
PN16
H
mm
H1
mm
H2
mm
L
mm
L1
mm
B
mm
B1
125 mm
W
Weight
kg
MAT
Material description DE
PL
Product Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models