Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
NLRGF, LRBGF, PLRGF, SLRGF - Square Posts - One End Male, One End Female Thread - L Dimension, Thread Diameter Specified
Bill of material
NLRGF12-25-F10-M5-N4
PN
Part Number
MAT
Material
ST
Surface Treatment
B
mm
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
M
M (Coarse)
N
N (Coarse)
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
ALT1
L Dimension Tolerance
LTOL
L Tolerance
+/-0.2 mm
LL
l
mm
AMIN
Amin (Min. Value of Incomplete Male Thread)
mm
ALT2
Tapped Holes on One Side
TP
TP 1mm Increment
mm
P
P 1mm Increment
mm
ALT3
Tapped Holes on 2 Sides.
WTP
WTP 1mm Increment
mm
K
K 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models