Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Misumi
Description
NLSBJ, LSBJ, PLSBJ, SLSBJ, ALSBJ, ABLSBJ - Hex Posts with Pilot - Both Ends Tapped - Pilot Selectable
Bill of material
NLSBJ19-40-M5-N5
PN
Part Number
MAT
Material
ST
Surface Treatment
B
mm
ALT1
L Dimension Tolerance
L
L 0.5mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 0.5mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
M
M (Coarse) Selection
N
N (Coarse) Selection
E
mm
F
mm
P
mm
V
mm
W
mm
C
(C)
mm
ALT8
L Dimension Accuracy Change
ALT6
Left End Change The Effective Tap Depth
ALT7
Right End Change The Effective Tap Depth
ALT2
No machining for P pilot at M thread end
ALT3
No machining for V pilot at N thread end
ALT4
PKH Pilot Diameter Specified
PKH
PKH 1mm Increment
mm
ALT5
VKH Pilot Diameter Specified
VKH
VKH 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models