Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Misumi
Description
NLSBKF, LSBKF, PLSBKF, SLSBKF, ALSBKF, ABLSBKF - Hexagonal Posts with Pilot -One End Threaded, One End Tapped- Pilot Configurable
Bill of material
NLSBKF19-40-M5-N5-G2-H2
PN
Part Number
MAT
Material
ST
Surface Treatment
B
mm
ALT1
L Dimension Tolerance
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
M
M (Coarse) Threaded Selection
N
N (Coarse) Thread Selection
ALT7
Pilot Length at M thread end
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
GLC
GLC 0.5mm Increment
mm
ALT8
Pilot Length at N thread end
H
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
HLC
HLC 0.5mm Increment
mm
P
mm
V
mm
W
mm
C
(C)
mm
ALT9
L Dimension Accuracy Change
ALT6
Right End Change The Effective Tap Depth
ALT2
No machining for P pilot at M thread end
ALT3
No machining for V pilot at N thread end
ALT4
PKH Pilot Diameter Specified
PKH
PKH 1mm Increment
mm
ALT5
VKH Pilot Diameter Specified
VKH
VKH 1mm Increment
mm
MC
mm
GG
g
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models