NLSEN-05-U
NBK (锅屋百迪株式会社)
机械要素零件
Stoppers for Linear Guideways
Stoppers for Linear Guideways - for use with Base
Powered by
CAD模型選擇
{nbk/man_machine_elements/stoppers_for_linear_guideways/stoppers_for_linear_guideways_for_use_with_base/nlsen_u.prj},{NB=NLSEN-05-U},{CN=NLSEN-05-U},{W=50},{H=43},{A=35.5},{S1=21},{S2=17},{P=32},{T=12},{M=M8},{D=5.5},{L=68},{L2=53},{NDM=8.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
公司
NBK (锅屋百迪株式会社)
描述
NLSEN-U - Stoppers for Linear Guideways - for use with Base - for Positioning with Fine Threaded Hole - with Stopper Bolt with Urethane
明细表
NLSEN-05-U
CN
型号
NLSEN-05-U
NLSEN-05-U
W
Width W
50
50
mm
H
Height H
43
43
mm
A
Height A
35.5
35.5
mm
S1
Width S1
21
21
mm
S2
Height S2
17
17
mm
P
Length P
32
32
mm
T
Width T
12
12
mm
M
Thread M
M8
M8
mm
D
Diameter D
5.5
5.5
mm
L
Length L
68
68
mm
L2
Length L2
53
53
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求