Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Motovario
Description
NMRV-NMRV - Double worm geared motor fitted for motor coupling version PAM with sleeve
Bill of material
NMRV-NMRV 040-090 - 56.25 (7.5x7.5) 140x11 35 AS1
GR
Size
RAP
Ratio
ES
Design
PAM
Input PAM flange
ACU1
Output hole shaft gear unit 1 (d)
VB1
Double input shaft gear unit 1
ACU2
Output hole shaft gear unit 2 (d)
VB2
Double input shaft gear unit 2
TFU
Output flange gear unit 2
DFU
Output flange dimension gear unit 2 (d)
-
PFU
Output flange position gear unit 2
AL2
Output hole shaft gear unit 2 (d)
PAL
Output shaft position gear unit 2
CAP
Cover gear unit 2
TIP
Motor/Inverter Motor
GRA
Motor size
SIGLA
Sign
RAF
Cooling
-
FC
Motor execution
-
ALI
Supply
GIRI
Speed Range
Rpm
POTE
Power Group
CTRL
Manual Adjustment Control
MODU
Expansion modules
TF
Break type
AF
Brake power supply
-
RF
Brake rectifier
ACC
Accessories
COP
Terminal box cover
-
CVE
Fan cover
-
MOR
Pos. terminal box
A
mm
AC
- mm
B
mm
BB
mm
BM
- mm
D
mm
DM
- mm
E
- mm
F
-
G1
mm
H
mm
H2
mm
I
mm
I2
mm
L
- mm
LB
- mm
N2
mm
PM
- mm
R
mm
R2
mm
T
mm
TM
- mm
TT
mm
Z
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models