Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Motovario
Description
NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve
Bill of material
NMRV 063 - 160x14
GR
Size
ES
Mounting position
1
PAM
Input PAM flange
ACU
Output hole shaft (d)
VB
Double input shaft
TFU
Output flange gear unit 2
PFU
Output flange position
AL
Output hole shaft (d)
PAL
Output shaft position
BR
Torque arm
PBR
Pos. torque arm
CAP
Cover
TIP
Motor/Inverter Motor
GRA
Motor size
SIGLA
Sign
mm
FC
Motor execution
-
ALI
Supply
GIRI
Speed Range
Rpm
POTE
Power Group
CTRL
Manual Adjustment Control
MODU
Expansion modules
RAF
Cooling
BIS
Rear shaft (d*l)
DISP
Devices
ENCO
Encoder
TF
Break type
AF
Brake power supply
RF
Brake rectifier
ACC
Accessories
SER
Forced ventilation
CVE
Fan cover
COP
Terminal box cover
-
MOR
Pos. terminal box
A
mm
AC
- mm
B
mm
B1
mm
BB
mm
BM
mm
BM1
- mm
D
mm
D1
mm
DM
DM1
- mm
E
- mm
F
mm
FF
-
G
mm
G1
mm
H
mm
I
mm
K
mm
KE
L
mm
LB
- mm
LL
- mm
M
mm
N
mm
N1
mm
O
mm
P
mm
PM
mm
PM1
- mm
Q
mm
R
mm
S
mm
T
mm
T1
mm
TM
mm
TM1
- mm
TT
mm
V
mm
W
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models