Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HepcoMotion
Description
NMS / NV / NS / NM / NL - Double Edge Spacer Slides
Bill of material
NMS12
CNSORDERNO
Order number
NMS12L86P1
PREVIEW
Preview
DESC
Description
Double Edge Spacer Slides
A
Slide Width
mm
USE
Use With Bearings...
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
FS
Fixing Hole Style
RS
Rack mounted on Slide
P
Precision grade
B
Width
12.37 mm
C
Length
mm
Enter value for C
Length
mm
cm
inch
ft
VALC
C Dimension validation
Information
OK
D
Length
20.5 mm
VALD
D Dimension validation
Information
OK
BLI
Bleed Lubrication Inserts
E
Length
45 mm
F
Width
3.00 mm
G
Height
6.2 mm
H
Width
4 mm
H1
Height
1.8 mm
J
Width
8.5 mm
K
Chamfer
1.70 mm
M
Diameter
3.5 mm
M1
Ø x Depth
6.2 x 3.1 mm
X
Diameter
4 mm
N
Diameter
0.0 mm
N1
Ø x Depth
- mm
PT
P Thread Size
M3
P1S
P1 Screw
-
P1ORDER
P1 Part No.
-
Q
Pin Ø
0 mm
R
Width
0.00 mm
S
Width
0.00 mm
T
Height
0.0 mm
U
Height
0.0 mm
V
Width
0.00 mm
W
Rack Size
0.0 mm
DP
Dowel Pin
SDP4
Y
Diameter
4 mm
Z
Height
6.75 mm
Z1
Height
0.00 mm
CNSMASSEXACT
Weight
0.5 kg/m
INFO
Product link
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models