Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
CKD
Description
No switch SCG-D
Bill of material
SCG-D-00-50B-25
TYPE
Model No.
SCG-D
MS
Mounting
BORE
Bore size
mm
PTT
Port thread
CUS
Cushion
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
OPTBLWS
Option bellows
OPTPRM
option piston rod material
OPTCOPPTFE
Option: Copper and PTFE free
ACC1
Accessory
ACC2
Accessory
POS
Piston rod position
mm
Enter value for POS
Piston rod position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
A
mm
B
mm
C
mm
DA
Thread
DB
16 mm
DC
5 mm
EE
Thread
F
mm
G
mm
J
mm
K
mm
KK
Thread
LLPLUS
LL+STROKE
mm
LL
mm
M
mm
MM
mm
MN
mm
MO
mm
N
4 mm
Q
mm
R
mm
SD
mm
T
mm
V
mm
WF
mm
XPLUS
X+STROKE
mm
X
mm
BB
- mm
BD
- mm
L1
- mm
LAPLUS
LA+STROKE
- mm
LA
- mm
LB
- mm
LC
- mm
LD
- mm
LGPLUS
LG+STROKE
- mm
LG
- mm
LH
- mm
LR
- mm
LS
- mm
LT
- mm
FAPLUS
FA+STROKE
- mm
FA
- mm
FC
- mm
FD
- mm
FF
- mm
FGPLUS
FG+STROKE
- mm
FG
- mm
FJPLUS
FJ+STROKE
- mm
FJ
- mm
MT
- mm
FH
- mm
FL
- mm
FM
- mm
FT
- mm
AQPLUS
- mm
AQ
- mm
TC
- mm
TD
- mm
TE
- mm
TJPLUS
TJ+STROKE
- mm
TJ
- mm
TF
- mm
TGPLUS
TG+STROKE
- mm
TG
- mm
TK
- mm
TM
- mm
TN
- mm
TY
- mm
TZ
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models