Catalog navigation
Selezione modello CAD
Prodotti disponibili: 6
HELP_VARIABLE
Company
CKD
Description
No switch SCG-G
Bill of material
SCG-G-00-50B-25
TYPE
Model No.
SCG-G
MS
Mounting
BORE
Bore size
mm
PTT
Port thread
CUS
Cushion
STROKE
Stroke
mm
Inserisci valore per STROKE
Stroke
mm
cm
inch
ft
OPTPRM
option piston rod material
OPTCOPPTFE
Option: Copper and PTFE free
ACC1
Accessory
ACC2
Accessory
POS
Piston rod position
mm
Inserisci valore per POS
Piston rod position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
A
mm
B
mm
C
mm
DA
Port thread
mm
DB
16 mm
DC
5 mm
EE
mm
F
mm
G
mm
J
mm
K
mm
KK
Port thread
mm
LLPLUS
LL+STROKE
mm
LL
mm
M
mm
MM
mm
MN
mm
MO
mm
N
4 mm
Q
mm
R
SD
mm
T
mm
V
mm
WF
mm
X
mm
BB
mm
BD
mm
L1
- mm
RD
- mm
HD
- mm
LAPLUS
LA+STROKE
- mm
XLAPLUS
0 mm
LA
- mm
LB
- mm
LC
- mm
LD
- mm
LGPLUS
LG+STROKE
- mm
LG
- mm
LH
- mm
LR
- mm
LS
- mm
LT
- mm
FAPLUS
FA+STROKE
- mm
FA
- mm
FC
- mm
FD
- mm
FF
- mm
FGPLUS
FG+STROKE
- mm
FG
- mm
FJPLUS
FJ+STROKE
- mm
FJ
- mm
MT
- mm
FH
- mm
FL
- mm
FM
- mm
FT
- mm
CAPLUS
CA+STROKE
- mm
CA
- mm
CD
- mm
CE
- mm
CF
- mm
CI
- mm
CJPLUS
CJ+STROKE
- mm
CJ
- mm
XCJ
0.000 mm
CQ
- mm
CV
- mm
CW
- mm
AQPLUS
- mm
AQ
- mm
TC
- mm
TD
- mm
TE
- mm
TJPLUS
TJ+STROKE
- mm
TJ
- mm
TF
- mm
TGPLUS
TG+STROKE
- mm
TG
- mm
TK
- mm
TM
- mm
TN
- mm
TY
- mm
TZ
- mm
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD