Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CKD
Description
No switch STR2-M B Q
Bill of material
STR2-MQ-20-10-H
TYPE
Model No.
STR2
BT
Bearing
BORE
Bore size
mm
STROKE
Stroke
mm
PTT
Port thread
PLM
Position locking mechanism
OPT
Option
POS
Stroke position
mm
Enter value for POS
Stroke position
mm
cm
inch
ft
A
mm
B
mm
C
mm
D
mm
E
6 depth 6 mm
EE
F
1 mm
GG
6 depth 6 mm
H
mm
II
mm
JJ
mm
KK
LLPLUS
LL + stroke
mm
LL
mm
MM
mm
NN
O
mm
P
mm
Q
mm
R
mm
S
mm
T
mm
U
mm
WW
XPLUS
X + stroke
mm
X
mm
Y
mm
AX
24 mm
BXPLUS
BX + STROKE
mm
BX
mm
CX
mm
DX
mm
EXPLUS
EX + STROKE
mm
EX
mm
FX
mm
Z
0.5 mm
A5
mm
INFOTEXT
Product information
Product information
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models