Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
NOB, NOOS, NOBB, NOM, NOMS, NOMB, NKB, NKOS, NKBB, NKM, NKMS, NKMB - Knurled Knobs L Dimension Fixed Type
Bill of material
NOB5-10
PN
Part No.
TS
Type Selection
MAT
Material
ST
Surface Treatment
M
M (Coarse)
LS
L Selection
mm
D
mm
DD
d
0 mm
A
mm
T
0 mm
H
0.0 mm
S
0.0 mm
LL
l
mm
ALT1
MC (Set Screw Tap)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models