您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English (United States)
LWES35C1R123
IKO (NIPPON THOMPSON CO.,LTD)
Linear Way series
Linear Way E
LWES
LWES 35
Powered by
CAD模型選擇
{iko/linear_way_series/linear_way_e_series/lwes/lwes35/lwes35_ni_asmtab.prj},{NB=LWES35C1R123(55.5,0,0_21.5)},{H=48.0},{H1=11.0},{NSL=33.0},{W2=100},{W3=82},{W4=9.0},{L1=111.0},{L2=50},{L3=74.6},{L4=123},{D1=9.0},{H2=13.000},{H3=10.0},{W=34},{H4=28.0},{D3=9.0},{D4=14.0},{HM=12.0},{LMIN1=123.000},{LMIN2=246.000},{LMIN3=369.000},{LEND=10000.000},{LS=2880.000},{LMAX=3000.000},{NMAX=0.000},{F=80},{ENOM=20.000},{EMIN=10.000},{EMINJ=18.000},{EMAXJ=72.000},{H4D=1.000},{H1D=1.000},{E=13.40},{V=4.80},{VS=1.40},{VR=1.90},{PX=3.00},{J=10.00},{Z=2.00},{MT=2.00},{ZD=3.80},{ZMT=3.00},{L4V=134.00},{L1Z=121.10},{L4Z=134.00},{MD=5.50},{Q=4.80},{QS=0.80},{L4QX=135.00},{NS=1},{REF=},{THR=},{ES=},{CP=},{US=},{DES=},{SCR=},{L=123},{EP=},{EPOS=21.5},{P1=55.50},{P2=0.00},{P3=0.00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IKO (NIPPON THOMPSON CO.,LTD)
Description
Non-interchangeable, Assembled set - LWES35
Bill of material
LWES35C1R123
NS
Number of Slide Unit
1.000
2.000
3.000
1.000
2.000
3.000
REF
Opposite reference surfaces arrangement
No
Yes
No
Yes
THR
Threaded Holes for Bellow attachment
No
J
JR
JS
No
J
JR
JS
ES
Without End Seal
No
Yes
No
Yes
CP
C-lube
No
Yes
No
Yes
US
Under seals
No
Yes
No
Yes
DES
Double end seals
No
V
No
V
SCR
Scrapers
No
Z
No
Z
L
Track Rail length
mm
Enter value for L
Track Rail length
mm
cm
inch
ft
確定
EP
Position of hole of rail
No
Yes
No
Yes
EPINFO
Notice
-
EPOS
Position of hole of rail
21.5
21.5
mm
P1
Position of Slide Unit at Center
mm
Enter value for P1
Position of Slide Unit at Center
mm
cm
inch
ft
確定
P2
Position of 2nd Slide Unit at Center
0.00
0.00
mm
P3
Position of 3rd Slide Unit at Center
0.00
0.00
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求