Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Non-Return Valves RSV - RSV 18 G1/2-IG
Bill of material
SCHMALZ 10.05.05.00003 RSV 18 G1/2-IG
NAME
Name
10_05_05_00003
NNCUSTOM
RSV 18 G1/2-IG
NTCUSTOM
Rückschlagventil
NBCUSTOM
RSV 18 G1/2-IG
LINACUSTOM
RSV 18 G1/2-IG
ARTNR
Order number
10.05.05.00003
C121
D
34 mm
C132
G1
G1/2"-IG
C135
G2
G1/2"-IG
C111
L
62 mm
C140
SW1
27 mm
C472
Nennweite
18 mm
C923
Nenndurchfluss
26 mł/h
C922
Nenndurchfluss
433.3 l/min
C576
Weight
0.19 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models