Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Non-Return Valves RSV - RSV 28 G1-IG
Bill of material
SCHMALZ 10.05.05.00005 RSV 28 G1-IG
NAME
Name
10_05_05_00005
NNCUSTOM
RSV 28 G1-IG
NTCUSTOM
Rückschlagventil
NBCUSTOM
RSV 28 G1-IG
LINACUSTOM
RSV 28 G1-IG
ARTNR
Order number
10.05.05.00005
C121
D
52 mm
C132
G1
G1"-IG
C135
G2
G1"-IG
C111
L
84 mm
C140
SW1
40 mm
C472
Nennweite
28 mm
C923
Nenndurchfluss
75 mł/h
C922
Nenndurchfluss
1250 l/min
C576
Weight
0.49 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models