Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Riegler
Description
Normally closed, combined operation, 24 V DC (direct current), data sheet 15-7
Bill of material
MV 1216 G/0
ARTNR
Art. No.
G
Thread
BDMIN
Operating pressure min.
0.0 bar
BDMAX
Operating pressure max.
3.0 bar
NW
16.0
DM
Seal
NBR
A
80.0 mm
B
70.0 mm
BF
Type
3
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models