Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Novoferm
Description
NovoPorta Premio - „NovoPorta Premio“ / 1-wing
Bill of material
NovoPorta Premio MZ-1 MZ-1 B=1250 x H=2250(11L11ST)
CNSORDERNO
Article Number
NovoPorta Premio MZ-1 1250 x 2250 (35010011L011ST)
IDNR
Article Number
NovoPorta Premio MZ-1
TYP
Type
MZ-1
FB
Fire protection functionality
FS
Resistance Class
LODDEST
LOD Destination
LODLEVEL
LOD Level
TUR
Internal door/External door
WM
Wall material
WT
Wall thickness
mm
Enter value for WT
Wall thickness
mm
cm
inch
ft
FR
Frame Type
STA
Standard measurement/Special measurements
B
Order size width
mm
NWB
Wall opening Width
1260
BN
External frame dimension width
1328
BC
Clear passage opening Width
1166 mm
H
Order size height
mm
NWH
Wall opening Height
2255
HN
External frame dimension height
2289 mm
HC
Clear passage opening Height
2208 mm
TD
Türblattdicke ca.
64 mm
DC
Door closer
TPO
Type of doorcloser
TURP
Position of the doorcloser
NP
Noise protection
RH
Smoke-proof according to EN 1634-3
TS
Thresholds
GL
Glazing
COLOR
Final paint
TP
DIN direction
OS
Opening state
HG
Hinges
ST
Sheet thickness, approx.
mm
CL2
Doorcloser
CL
Garnisch material
LK
Lock
FA
Falz-Art
Dickfalz
OP
Weatherboard
OP2
Electric door opener
OP3
Electric door closer
OP4
Electric holding magnet
OP1
Contact type
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Novoferm
    „NovoPorta Premio“ / 2-wings - „NovoPorta Premio“ / 2-wings
    Novoferm
    Sectional door THERMO - Thermo
    Novoferm
    NovoSpeed Thermo
    Novoferm
    NovoFold - Folding door
    Novoferm
    SpeedRoller
    Novoferm
    Sectional door NovoLux - NovoLux
    Novoferm
    Sectional door NovoLux XL - NovoLux XL
    Tata Steel
    Montana - Montanatherm Composite Panels
    Alpha Deuren
    Sectional door ISO - ISO 40/60/80
    Novoferm
    NovoSlide Industry 1-leaf - Fire- and smoke proof sliding doors
    Siemens Building Technologies EUROPEAN Portfolio
    PT2007-A1_S54451-B14-A1
    HELLA
    VM07 - Front-mounted awnings protect
    HELLA
    AF 60
    strawa
    mit Spül-, Füll, Entleer- und Entlüftungsventil
Previews
3D
Dimension
2D
Download CAD models