Catalog navigation
CAD model selection
Selectable products: 97
HELP_VARIABLE
Company
Thermokon
Description
NOVOS 3 - Room sensor
Bill of material
735544 NOVOS 3 CO2+VOC Temp RS485 Modbus
BEZ
Naming
ARTNR
Article Number
LOD
Level of Detail
BILD
Picture
INFOWWW
link to website
link to website
MESSG
Measured values
AT
Application/type
Room sensor
KONFIG
Configuration
S
Sensor
AGSPA
Output voltage
AGST
Output current
EG
Input
NTECH
Network technology
DUT
Data transmission
TEB
Operating range temperature
0 - 50
GKT
Accuracy temperature
AST
Output signal temperature
EBF
Operating range humidity
max. 85% rH non-condensing
MBF
Measuring range humidity
GKF
Accuracy humidity
MBCO2
Measuring range CO2
GKCO2
Accuracy CO2
MVOCM
Measuring VOC mixed gas
SPANN
Power supply
LA
Power consumption
GEH
Enclosure
NOVOS 3, PC V0
FARBE
Colour
SA
Protection IP
IP20
ANSCHLUSS
Connection
tool-free mountable spring clamp, max. 1,5 mm², cable entry via rear opening, predetermined breaking point (bottom) or drilling mark (top)
AL
Connection cable
MONTAGE
Mounting
flush-mounted on standard EU box (Ø=60 mm), surface-mounted flat on base using adhesive foil or screws, base part can be mounted and wired separately
VP
Packaging
115 x 105 x 30
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Thermokon
    AKF10+ - Duct Sensor temperature
    Thermokon
    NOVOS 3 x - Room operating unit
    Balluff
    I/O modules
    Baumer Group
    O200 - Photoelectric sensors
    TE Connectivity
    Force Sensor Elements
    Univer
    HZ9P - Pressure gauge
    Elesa+Ganter
    PA11-PA12 - Positive drive indicators
    Balluff
    PBS Profibus
    Thermokon
    NOVOS 3 SR x - Room Operating Unit Radio
    BELIMO EMEA
    Tauch-Temperatursensor mit schnellem Ansprechverhalten
    Kistler
    4502A RAU - Torque Sensor
    Kistler
    8316A - K-Beam Accelerometer
    Kistler
    8702B - K-Shear Accelerometers
    Kistler
    8703A - PiezoStar Accelerometer
Previews
3D
2D
Download CAD models