Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
NPKA - Click fitting
Bill of material
1243489 NPKA-D-G18-Q6-P10
TNR
Part number
1243489
TYP
Type
NPKA-D-G18-Q6-P10
D1
Thread
G1/8 mm
NENN
Nominal size
4.000 mm
D2
Pneumatic port
6.000 mm
D5
14.200 mm
L1
33.600 mm
L2
6.000 mm
SW
Width across flats
4.000 mm
T
Depth
25.800 mm
CNSMASSEXACT
Weight
0.0042 kg
GTIN
4052568061838
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models