Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
NPPS, NPMS - PPS Plates
Bill of material
NPPS-20-20-6
PN
Part No.
NPPS-20-20-6
FSS
Finish
TP
Type Selection
Standard Type
PL
Plate/Grade
COLOR
Color
Natural Color
OT
Ambient Operating Temperature (deg Celsius)
~220 °C
MAT
Material
Polyphenylenesul-fide
A
A 1mm Increment(0.5mm Increment for NT / 0.1mm Increment for 4F and 6F)
mm
Enter value for A
A 1mm Increment(0.5mm Increment for NT / 0.1mm Increment for 4F and 6F)
mm
cm
inch
ft
ATOL
A Tolerance
+/-0.5 mm
ABTOLS
AB Dimension Tolerance
mm
B
B 1mm Increment(0.5mm Increment for NT / 0.1mm Increment for 4F and 6F)
mm
BTOL
B Tolerance
+/-0.5 mm
TS
T Selection
mm
TSTOL
T Dimension Tolerance
mm
ALT3
CRA (Corner Radius)
R1
R for CRA 5mm Increment
mm
ALT4
CRB (Corner Radius)
R2
R for CRB 5mm Increment
mm
ALT5
CRC (Corner Radius)
R3
R for CRC 5mm Increment
mm
ALT6
CRD (Corner Radius)
R4
R for CRD 5mm Increment
mm
ALT7
CCA Corner Cut
CCA
CCA 5mm Increment
mm
ALT8
CCB Corner Cut
CCB
CCB 5mm Increment
mm
ALT9
CCC Corner Cut
CCC
CCC 5mm Increment
mm
ALT10
CCD Corner Cut
CCD
CCD 5mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models