Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
NR60 - Receptacles - NR60 Series
Bill of material
NR60-A
PN
Part No.
NR60-A
MAT
Material
Brass
ST
Surface Treatment
Gold Plating on Nickel Undercoat
MATS
Material of Sleeve (E)
Brass
STS
Surface Treatment of Sleeve (E)
Gold Plating on Nickel Undercoat
MATSP
Material of Spring (F)
Brass
STSP
Surface Treatment of Spring (F)
Gold Plating on Nickel Undercoat
SHP
End Shape Selection
MCP
Matching Contact Probe
NP60SF, NP60S, NP60, NP60H, NP60HD
MMI
Min. Mounting Pitch
2.54 mm
PFH
Mounting Hole for Press - Fitting (Reference)
1.78~1.79 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models