Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
NS 35-106
Bill of material
19810601
MD01
VAR__MANUID_
19810601
DESCSHORT
Short Description
NS 35-106
DESCLONG
Long Description
Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws, for TK 1309, TK 1313 and Abox/Abox-i 100, length 106 mm<br /><strong>Dimensions: </strong>35 x 106,0 x 7,5 mm
INTNO
International product number
4013902556779
MANUID
Product number of the Manufacturer
19810601
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
NS 35-106
EF000010
EV005273
EF000040
7.5
EF000139
EV000283
EF000386
1
EF001438
106
EF001457
EV005294
EF002169
EV000179
EF002677
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0371
LENGTH
106.0
WIDTH
35
DEPTH
7.5
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models