카탈로그: IAI
생성됨: 21.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
NSA-MXMM-WA-200-30-300-T2-S-AQ-CT3
IAI
1 axis Robot
NSA Series
Powered by
CAD모델 선택
{iai/1_axis_robot/nsa_series/nsa_mxmm_asmtab.prj},{NB=NSA-MXMM-WA-200-30-300-T2-S-AQ-CT3(0_0)},{X=6},{SERIES=NSA-MXMM},{ENTYPE=WA},{MOT=200},{OPTAQ=Yes},{LBS1=30,20},{S1=[300:1500/50]},{LBS=30},{S=300},{CONT=T2},{CTYPE=1},{LTC=3},{OPTCTD=CT3},{POS1=0},{POS2=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
IAI
Description
NSA - MXMM
Bill of material
NSA-MXMM-WA-200-30-300-T2-S-AQ-CT3
CNSORDERNO
Order number
NSA-MXMM-WA-200-30-300-T2-S-AQ-CT3
ENTYPE
Encoder type
WA
MOT
Motor type
200
W
LBS
Lead
30.000
20.000
30.000
20.000
mm
S
Stroke
mm
값 입력 S
Stroke
mm
cm
inch
ft
확인
CONT
Controller
T2
T4
T2
T4
CTYPE
Cable type
Standard cable : Standard Length
Standard cable : Length specification
No cable
Standard cable : Standard Length
Standard cable : Length specification
No cable
LTC
Cable length
3
5
3
5
m
OPTAQ
Option: AQ Seal
Yes
OPTCTD
Option: Cable track direction
CT3: Standard cable track : mounting direction (standard)
CT4: Standard cable track : mounting direction (opposite)
NT3: No cable track (standard)
NT4: No cable track (opposite)
UM3: User cable track mounting direction (standard)
UM4: User cable track mounting direction (opposite)
ET5: Extension cable track (sideways, standard)
ET6: Extension cable track (sideways, opposite)
ET7: Extension cable track (ceiling mount, standard)
ET8: Extension cable track (ceiling mount, opposite)
CT3: Standard cable track : mounting direction (standard)
CT4: Standard cable track : mounting direction (opposite)
NT3: No cable track (standard)
NT4: No cable track (opposite)
UM3: User cable track mounting direction (standard)
UM4: User cable track mounting direction (opposite)
ET5: Extension cable track (sideways, standard)
ET6: Extension cable track (sideways, opposite)
ET7: Extension cable track (ceiling mount, standard)
ET8: Extension cable track (ceiling mount, opposite)
POS1
Position of Slider 1
mm
값 입력 POS1
Position of Slider 1
mm
cm
inch
ft
확인
POS2
Position of Slider 2
mm
값 입력 POS2
Position of Slider 2
mm
cm
inch
ft
확인
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청