Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NSB2-12GM50-2E2-S2D2 - Inductive Sensors
Bill of material
NSB2-12GM50-2E2-S2D2
PRODUCT_PICTURE
Product Picture
MANUID
NSB2-12GM50-2E2-S2D2
DESCSHORT
Short Description
Inductive sensor NSB2-12GM50-2E2-S2D2
EAN
4050143377152
MANUTYPEDESC
Manufacturer Type Description
NSB2-12GM50-2E2-S2D2
BAD947008
Material of the housings
Brass
BAA038006
min. ambient temperature
-25 °C
BAD815006
Switching distance
2 mm
BAD915006
Voltage type
DC
AAD251006
Material of the cable mantle
Polyvinyl chloride
AAD250007
Housing coating
nickel-plated
BAD826005
Diameter of sensor
12 mm
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
70.00 °C
BAD856005
Length of sensor
60 mm
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
CZ
WEIGHT
0.100
LENGTH
0.194
WIDTH
0.097
DEPTH
0.048
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models