Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
NSFMRTS, SFMRTS, PSFMRTS, SSFMRTS, NSFHRTS, SFHRTS, PSFHRTS, SSFHRTS, NSFRTS, SFRTS, PSFRTS, SSFRTS, PPSFHRTS, PPSFRTS, SSSFHRTS, SSSFRTS, AHFRTS - Rotary Shafts - One End Tapped - Wrench Flats
Bill of material
NSFMRTS17-20-M4-SC0
PN
Part Number
TYPE
Type
TS
D Tolerance Selection
MAT
Material
ST
Surface Treatment
D
mm
ALT1
Changes L Tolerance
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
M
M (Coarse) Selection
SC
SC 1mm Increment
mm
Enter value for SC
SC 1mm Increment
mm
cm
inch
ft
W
mm
LL2
l2
mm
ALT2
Key Groove
KC
KC 0.1mm Increment
mm
A
A 0.1mm Increment
mm
WKC
WKC 0.1mm Increment
mm
C
C 0.1mm Increment
mm
K
K 0.1mm Increment
mm
E
E 0.1mm Increment
mm
KZ
KZ 0.1mm Increment
mm
Z
Z 0.1mm Increment
mm
BB
b
0 mm
TT
t
0.0 mm
ALT3
Set Screw Flat
FC
FC 1mm Increment
mm
GALT3
G 1mm Increment
mm
WFC
WFC 1mm Increment
mm
J
J 1mm Increment
mm
WALT3
W 1mm Increment
mm
V
V 1mm Increment
mm
ALT4
2 Set Screw Flats (Angle Specified)
SFC
SFC 1mm Increment
mm
SG
SG 1mm Increment
mm
AG
AG 15 degree Increment
deg
H
0 mm
ALT5
Slit Cam Groove
UC
UC 1mm Increment
mm
DDALT5
d
0 mm
LL1
l1
0 mm
ALT6
Retaining Ring Groove
TA
TA 0.1mm Increment
mm
TB
TB 0.1mm Increment
mm
DDALT6
d
0.0 mm
MM
m
0.00 mm
ALT20
Slit Added
N
0.0 mm
VALT20
V
0.0 mm
ALT32
Changes Part D Chamfering
CD
ALT31
Tapping Depth
ALT34
Penetration taps/holes
TCJ
TCJ 1mm Increment
WTCJ
WTCJ 1mm Increment
XT
XT 1mm Increment
HCJ
HCJ 1mm Increment
WHCJ
WHCJ 1mm Increment
XH
XH 1mm Increment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models