Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Misumi
Description
NSFRJ, SFRJ, SSFRJ, AHFRJ - Rotary Shafts - Both Ends Double Stepped
Bill of material
NSFRJ15-24-F4.1-H2-G5-P4-T4.1-Z2-V5-Q4
PN
Part Number
TYPE
Type
NSFRJ
MAT
Material
ST
Surface Treatment
D
mm
ALT1
Changes L Tolerance
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
H
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
P
P 1mm Increment
mm
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
Z
Z 0.1mm Increment
mm
Enter value for Z
Z 0.1mm Increment
mm
cm
inch
ft
V
V 1mm Increment
mm
Enter value for V
V 1mm Increment
mm
cm
inch
ft
Q
Q 1mm Increment
mm
Y
(Y) max.
mm
ALT2
Key Groove
KC
KC 0.1mm Increment
mm
A
A 0.1mm Increment
mm
WKC
WKC 0.1mm Increment
mm
C
C 0.1mm Increment
mm
K
K 0.1mm Increment
mm
E
E 0.1mm Increment
mm
BB
b
0 mm
TT
t
0.0 mm
ALT8
Keyway on Step P (Position Zero from End Face)
PKC
PKC 0.1mm Increment
mm
BB8
b
0 mm
TT8
t
0.0 mm
ALT14
Keyway on Step Q (Position Zero from End Face)
QKC
QKC 0.1mm Increment
mm
BB14
b
0 mm
TT14
t
0.0 mm
ALT3
Set Screw Flat
FC
FC 1mm Increment
mm
GALT3
G 1mm Increment
mm
WFC
WFC 1mm Increment
mm
J
J 1mm Increment
mm
WALT3
W 1mm Increment
mm
VALT3
V 1mm Increment
mm
ALT4
2 Set Screw Flats (Angle Specified)
SFC
SFC 1mm Increment
mm
SG
SG 1mm Increment
mm
AG
AG 15 degree Increment
deg
HALT
H
0 mm
ALT5
Slit Cam Groove
UC
UC 1mm Increment
mm
DD
d
0 mm
LL1
l1
0 mm
ALT7
Wrench Flats
SC
SC 1mm Increment
mm
WALT7
W
0 mm
LL2
l2
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models