Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
NSFRMHM, SFRMHM, PSFRMHM, SSFRMHM, NSFRMGM, SFRMGM, PSFRMGM, SSFRMGM, NSFRHM, SFRHM, PSFRHM, PPSFRHM, SSFRHM, SSSFRHM, NSFRM, SFRM, PSFRM, PPSFRM, SSFRM, SSSFRM, HFRM, AHFRM - Rotary Shafts - Both Ends Stepped and Threaded - Standard
Bill of material
NSFRMHM17-24-F5-B0-P5-T5-S0-Q5
PN
Part Number
TYPE
Type
TS
D Tolerance Selection
TYS
P & Q Tolreance Selection
MAT
Material
ST
Surface Treatment
D
mm
ALT1
Changes L Tolerance
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
ALT9
Concentricity
ALT13
Shaft End P Fine Thread (Male Thread)
ALT18
Shaft End Q Fine Thread (Male Thread)
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
PMC
PMC (Fine) Selection
P
P Selection
mm
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
QMC
QMC (Fine) Selection
Q
Q Selection
mm
Y
(Y) max.
mm
ALT2
Key Groove
KC
KC 0.1mm Increment
mm
A
A 0.1mm Increment
mm
WKC
WKC 0.1mm Increment
mm
C
C 0.1mm Increment
mm
K
K 0.1mm Increment
mm
E
E 0.1mm Increment
mm
KZ
KZ 0.1mm Increment
mm
Z
Z 0.1mm Increment
mm
BB
b
0 mm
TT
t
0.0 mm
ALT8
Keyway on Step P (Position Zero from End Face)
PKC
PKC 0.1mm Increment
mm
ALT14
Keyway on Step Q (Position Zero from End Face)
QKC
QKC 0.1mm Increment
mm
ALT21
Keyway on Step P (Position Specfied)
PP
PP 0.1mm Increment
mm
PK
PK 0.1mm Increment
mm
ALT23
Multiple Keyways on Step P
PV
PV 0.1mm Increment
mm
PW
PW 0.1mm Increment
mm
ALT22
Keyway on Step Q (Position Specfied)
QQ
QQ 0.1mm Increment
mm
QK
QK 0.1mm Increment
mm
ALT24
Multiple Keyways on Step Q
QV
QV 0.1mm Increment
mm
QW
QW 0.1mm Increment
mm
ALT27
Retaining Ring Groove at D
TL
TL 0.1mm Increment
mm
TR
TR 0.1mm Increment
mm
DDALT27
d
0.0 mm
MMALT27
m
0.00 mm
ALT28
Retaining Ring Groove at Step P
TF
TF 0.1mm Increment
mm
DDALT28
d
0.0 mm
MMALT28
m
0.00 mm
ALT29
Retaining Ring Groove at Step Q
TTALT29
TT 0.1mm Increment
mm
DDALT29
d
0.0 mm
MMALT29
m
0.00 mm
ALT3
Set Screw Flat
FC
FC 1mm Increment
mm
GALT3
G 1mm Increment
mm
WFC
WFC 1mm Increment
mm
J
J 1mm Increment
mm
WALT3
W 1mm Increment
mm
V
V 1mm Increment
mm
ALT4
2 Set Screw Flats (Angle Specified)
SFC
SFC 1mm Increment
mm
SG
SG 1mm Increment
mm
AG
AG 15 degree Increment
deg
H
0 mm
ALT25
Set Screw Flat on Step P
PFC
PFC 1mm Increment
mm
LC
LC 1mm Increment
mm
HALT25
H
0.0 mm
ALT26
Set Screw Flat on Step Q
QFC
QFC 1mm Increment
mm
RC
RC 1mm Increment
mm
HALT26
H
0.0 mm
ALT5
Slit Cam Groove
UC
UC 1mm Increment
mm
DDALT5
d
0 mm
LL1
l1
0 mm
ALT12
Shaft End P Relief
PC
0.0 mm
ALT15
Shaft End Q Relief
QC
0.0 mm
ALT16
Shaft End P Left Hand Thread (Male Thread)
ALT17
Shaft End Q Left Hand Thread (Male Thread)
ALT34
Penetration taps/holes
TCJ
TCJ 1mm Increment
mm
WTCJ
WTCJ 1mm Increment
mm
XT
XT 1mm Increment
mm
HCJ
TCJ 1mm Increment
mm
WHCJ
TCJ 1mm Increment
mm
XH
XH 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models