Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Misumi
Description
NSFRV, SFRV, PSFRV, SSFRV - Rotary Shafts - D-Cut -
Bill of material
NSFRV15-15-F2-T2
PN
Part Number
TYPE
Type
NSFRV
MAT
Material
ST
Surface Treatment
D
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
WSE
W Specification
W
W 1mm Increment
mm
ALT3
Set Screw Flat
FC
FC 1mm Increment
mm
G
G 1mm Increment
mm
WFC
WFC 1mm Increment
mm
J
J 1mm Increment
mm
WALT3
W 1mm Increment
mm
V
V 1mm Increment
mm
ALT7
Wrench Flats
SC
SC 1mm Increment
mm
WALT7
W
0 mm
LL2
l2
mm
ALT6
Retaining Ring Groove
TA
TA 1mm Increment
mm
TB
TB 1mm Increment
mm
MM
m
0.00 mm
DD
d
0.0 mm
ALT1
Changes L Tolerance
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models