Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Anderson-Negele Europe-Asia
Description
NSL-F-01 - Potentiometric level sensor, curved design
Bill of material
NSL-F-01 / 400 / TC1 / O / 1 / I42 / P / X / X / X / X / 80-10
TYP
Type
NSL-F-01
EL
Rod Length
mm
Enter value for EL
Rod Length
mm
cm
inch
ft
PA
Process connection
A
Ø
50.5 mm
MZ
Material certificate
E
Mounting position
AS
Output signal
I42 (IO-Link and 1x 4...20 mA level)
EA
Electrical connection
IS
Interface/Display
DE
Enclosure
ISO
Insulation at rod end
PK
Parameter configuration
L1
Length
mm
Enter value for L1
Length
mm
cm
inch
ft
L2
Length
313 mm
W
Angle
°
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir