Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Norgren
Description
NSX-5 - Adjustable Mechanical Vacuum Switch
Bill of material
NSX-5
CNSORDERNO
Order number
NSX-5
PR
Product
NSX-5 Series
A
A Vacuum Port
10-32 F
B
0.13 [3.3] INCH [mm]
C
1 [25.4] INCH [mm]
D
1.47 [37.3] INCH [mm]
E
0.12 [3.0] INCH [mm]
F
0.89 [22.6] INCH [mm]
H
0.25 [6.4] INCH [mm]
J
0.69 [17.5] INCH [mm]
K
0.5 [12.7] INCH [mm]
L
0.74 [18.8] INCH [mm]
M
0.5 [12.7] INCH [mm]
N
0.25 [6.4] INCH [mm]
W
Weight
1.5 oz [43g]
LL
Lead Length
12 [305] INCH [mm]
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models