Catalog navigation
Селекция на CAD модел
Налични продукти: 25
HELP_VARIABLE
Company
Jtekt North America
Description
NTA - Inch Series - Thrust Bearings Assemblies Washers
Bill of material
NTA-2031
DESIGNATION
Assembly Designation
SHAFT
Shaft Dia.
INCH
DC1
Dc1 - Inside Diameter
mm/INCH
DC
Dc - Outer Diameter
mm/INCH
DW
Dw - Width
mm/INCH
EB
Eb - Raceway Contact
mm/INCH
EA
Ea - Raceway Contact
mm/INCH
CR
C - Dynamic Load Rating
kN/lbf
CO
C0 - Static Load Rating
kN/lbf
NG
Speed Ratings
r/min
WEIGHT
Assembly Wt.
kg/lbs