Catalog navigation
Výběr CAD modelu
Available products: 7
HELP_VARIABLE
Company
NIASA, S.A.
Description
NU-BA - Translating nut - Ball screw
Bill of material
M3-NUC-6:1-BA-32x5-0100
SIZE
Size
LOAD
Load
SJN
Screw jack nut
WGR
Worm gearbox ratio
ST
Screw type
SS
Screw size (Diameter x Lead)
mm
DLC
Dyn. load cap.
Ca
STROKE
Stroke (Standard: 100 I 200 I 300 … mm) Attention! CAD Model in retracted position
SE
Screw end
NF
Nut flange
SP
Screw protection (Max. length limited by standard strokes)
EM
Electric motor (Asynchronous - 3-phase - 4 poles - IP55)
BR
Brake in motor
SSH
Second shaft in motor
ENC
Encoder in motor
INFL
Input flange
MD
Manual driving
AB
Additional brake (Electromagnetic 24 VDC - IP44) (If long screw lead, contact us)
ENA
Encoder (IP65)
ISP
Input shaft protection
IS
Input shaft (Standard: sides A+B)
DS
Driving side (Standard: side A)
GBF
Gearbox fixing (If flange w/ trunnions 90° + Accessory on input shaft, contact us) Attention! Preferably, avoid screws in tension
PS
Pivoting supports (Contact us for other positions)
LUB
Lubricant
LUBR
Lubrication automatic system (Single point, 120 cm³ hose 0.5 m) (In TR, only available if double neck or safety nut)
AP
Anticorrosion protection
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model