Catalog navigation
CAD model selection
Selectable products: 54
HELP_VARIABLE
Company
SLV
Description
NUMINOS DL XS - Indoor LED recessed ceiling luminaire
Bill of material
1005525
ON
Article Number
LOD
Level of detail
AX
Piktogram
EAN
EAN 11 digits
AKSCODE
Aks code
0101020201
CATEGORY
Category (Aks text)
Indoor LED recessed ceiling luminaire
PN
Product name
NUMINOS DL XS
TITLE
Product Title
LONGTEXT
Product longdescription
FAM
Family
NUMINOS
PRTYP
Product type
PRODUCTFAMILY_LED_FIXTURES
COO
Country of origin
CN
CTN
Customs tariff number
94051190900
WR
Warranty
5
ACSKU
Accessories SKU
1005609,1005610,1005611,1005612,1005613,1005614,1005615
ACEAN
Accessories SKU
4024163255417,4024163255400,4024163255394,4024163255387,4024163255370,4024163255363,4024163255356
COLOR1
Color 1
COLOR2
Color 2
MAT1
Material 1
Aluminium
MAT2
Material 2
Polycarbonate (PC)
ST2
Surface structure 2
FF
Fixture form
round
RAS
Rated secondary ma/V
200 V
CUI
Current in a
0.2 A
OPTE
Operating temperature
-20-40°C
EEK
Energy efficiency class
OLOLM
Overall lumen output in lm
LTH
Life time in hours
50000
PRLE
Product length
4.5 cm
PRWI
Product width
6.5 cm
PRHE
Product height
6.5 cm
PRDI
Product diameter
6.5 cm
PALE
Package length
7 cm
PAWI
Package width
7 cm
PAHE
Package height
5 cm
CODE
Cut out depth
11 cm
CODI
Cut out diameter
5.5 cm
COFO
Cut out form
rund
NEWE
Net weight
0.09 kg
BRWE
Gross weight
0.096 kg
MUPA
Multi package
0
IRSKC
Impact resistance ik class
IK02
IPSC
IP Code
IP 20 / IP 44
SACL
Safetyclass
III
MOU
Mounting
Mounting
MOUDE
Mounting detailed
Ceiling
VAWAT
Variant wattage
7
VALUOU
Variant lumen output
VALICO
Variant light color
VACRI
Variant cri
90
VABEAN
Variant beam angle
UGRSPC
UGR characteristics
VERTS
Sales Status
true
PRVO
Product volume
245
PAVO
Package volume
245
PRGR
Product group
SUB_MOD_NUMINOS_DL_XS
HPOP
Has power plug
No
HPBI
Main product picture
HTML (Online)
WEPR
More product pictures
HTML (Online)
HAAM
Main ambient picture
HTML (Online)
WEAM
More ambience pictures
HTML (Online)
MASN
Dimensional drawing
HTML (Online)
PROBDE
Product data sheet
HTML (Online)
LPDA
Light planning file
HTML (Online)
LVKU
light distribution curve
HTML (Online)
DDA
3D Files
HTML (Online)
CEER
CE declaration
HTML (Online)
ANTU
Instructions
HTML (Online)
ASDD
Assembly dimension drawing
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models