Catalog navigation
CAD model selection
Selectable products: 54
HELP_VARIABLE
Company
SLV
Description
NUMINOS GIMBLE M - Indoor LED recessed ceiling luminaire
Bill of material
1005952
ON
Article Number
LOD
Level of detail
AX
Piktogram
EAN
EAN 11 digits
AKSCODE
Aks code
0101020201
CATEGORY
Category (Aks text)
Indoor LED recessed ceiling luminaire
PN
Product name
NUMINOS GIMBLE M
TITLE
Product Title
LONGTEXT
Product longdescription
FAM
Family
NUMINOS
PRTYP
Product type
PRODUCTFAMILY_LED_FIXTURES
COO
Country of origin
CN
CTN
Customs tariff number
94051140900
WR
Warranty
5
ACSKU
Accessories SKU
1004054,1004064,1004069,1004790,1004791,1004792,1004793,1006143,1006144,1006145,1006146
ACEAN
Accessories EAN
4024163242042,4024163242141,4024163242196,4024163249409,4024163249416,4024163249423,4024163249430,4024163262231,4024163262224,4024163262217,4024163262200
COLOR1
Color 1
COLOR2
Color 2
MAT1
Material 1
Aluminium
MAT2
Material 2
Polycarbonate (PC)
FF
Fixture form
round
RAS
Rated secondary ma/V
500 V
CUI
Current in a
0.5 A
EEK
Energy efficiency class
Contains EEC E light sources
OLOLM
Overall lumen output in lm
QSB
Quantity seperate beams
1
VTRD
Vertical tilt range in degree
60
PRLE
Product length
9.5 cm
PRWI
Product width
13.5 cm
PRHE
Product height
13.5 cm
PRDI
Product diameter
13.5 cm
PALE
Package length
13.5 cm
PAWI
Package width
13.5 cm
PAHE
Package height
10.5 cm
CODE
Cut out depth
9.5 cm
CODI
Cut out diameter
12 cm
COFO
Cut out form
rund
NEWE
Net weight
0.42 kg
BRWE
Gross weight
0.449 kg
MUPA
Multi package
0
SACL
Safetyclass
III
MOU
Mounting
Mounting
MOUDE
Mounting detailed
Ceiling
VAWAT
Variant wattage
17.5
VALUOU
Variant lumen output
VALICO
Variant light color
VACRI
Variant cri
90
VABEAN
Variant beam angle
UGRSPC
UGR characteristics
22
VERTS
Sales Status
true
PRVO
Product volume
1913.625
PAVO
Package volume
1913.625
PRGR
Product group
SUB_MOD_NUMINOS_GIMBLE_M
HPOP
Has power plug
No
HPBI
Main product picture
HTML (Online)
WEPR
More product pictures
HTML (Online)
HAAM
Main ambient picture
HTML (Online)
WEAM
More ambience pictures
HTML (Online)
MASN
Dimensional drawing
HTML (Online)
PROBDE
Product data sheet
HTML (Online)
LPDA
Light planning file
HTML (Online)
LVKU
light distribution curve
HTML (Online)
DDA
3D Files
HTML (Online)
CEER
CE declaration
HTML (Online)
ANTU
Instructions
HTML (Online)
ASDD
Assembly dimension drawing
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models