Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Colson Group
Description
NV - Trionix High Impact Polymer V-Groove Wheel
Bill of material
NV0522808
PN
Part No.
DIA
Wheel Diameter
Inch
WIDTH
Tread Width
2
CAP
Capacity
2160 lbs.
HUB
Hub Length
2-7/16
BORE
Bore ID
2 Inch
BEARING
Bearing ID
1/2
A
V-Groove Width
0.88 Inch
B
V-Groove Depth
0.44 Inch
ROLLER
Bearing Type
Precision Ball
TEMPR
Temperature Range
-30°F to +220°F
HARD
Hardness
78-82 Shore D
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models