Catalog navigation
Выбор CAD модели
Доступные продукты: 11
HELP_VARIABLE
Company
Misumi
Description
NVA, NVF - O-Rings - V Series - JIS B 2401
Bill of material
NVA55
PN
Part No.
MAT
Material
HARD
Hardness (JIS Hs)
70+/-5
COLOR
Color
Black
OT
Possible Operating Temp. Range (deg Celsius)
-30~100
JISC
JIS Code
Class 1 A
AP
Applications
Mineral Oil Resistance
NO
No.
NN
JIS Nominal Number
W
4.0 mm
WTOL
W Tolerance
+0.1/-0.1 mm
DDOO
do Inner Diameter
mm
DDOOTOL
do Inner Diameter Tolerance