Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Afag
Description
NVD4 - Vibration dosing unit
Bill of material
50439549 Vibration dosing unit NVD 4/15
BNR
Order number
TYP
Type
MAT
Material
A
Dimension A
mm
B
Dimension B
mm
C
Dimension C
mm
D
Dimension D
mm
E
Dimension E
360 mm
F
Dimension F
115 mm
G
Dimension G
M6
H
Dimension H
16 mm
I
Dimension I
213.44 mm
K
Dimension K
206 mm
L
Dimension L
426 mm
M
Dimension M
163 mm
XL
Dimension XL
Auf Anfrage / Sur demande / On request
FV
Filling volume
l
BS
Voltage
VAC
NF
Frequency
Hz
SW
Coil resistance
11.4 Ohm
GS
Device fuse
F0.1 A
ST
Protection class
IP54
BF
Vibrator frequency (Vibrations per min)
GEW
Weight (without channel)
kg
FG
Filling weight
6 kg
FD
Spring package thickness max.
10 mm
FD1
Spring thickness (standard)
0.5-1.5 mm
LS
Air gap (magnet-anchor bolt)
0.5-1.5 mm
MT
Installed magnet type
EL96-33
ML
Magnetic power
140 VA
UT
Ambient temperature
-10 bis +45 °C
LF
Noise emission: Continuous noise pressure level (without transported material)
<70 dB
MH
Measuring height / distance
1.6/1 m
MR
Measurement direction with respect to the noise source
90 °
MM
Measurement method
Rating A mm
CTNH
CTN Huttwil
84798992
CTNA
CTN Amberg
84799070
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models