Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
COSMOTEC
Description
NW / KF bubbling - male VCR adapter
Bill of material
NW40B1/4MT
CNSORDERNO
Model Number
PC
Product code
MAT
Material
SUS304
STD
Standard Size
B
125 mm
C
125 mm
D
75 mm
TFS
Tube / Fitting Size
1/4 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models