Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IMI Norgren
Description
NWP Style - Specialty Cups – Packaging
Bill of material
NWP060BS35
CNSORDERNO
Order number
CUP
Order code for Cup
FITTING
Order code for Fitting
PIC
Picture
A
O.D.
2.42 (61.5 mm) Inch
AA
Approx. Area
4.38 (2827.4 mm) Inch
B
Height
Inch
B1
Collapsed Height
0.67 (17.0 mm) Inch
C
Diameter
1.60 (40.6 mm) Inch
D
Thru Hole
Inch
CL
Cleats
Yes
MAT
Standard Material
BS35 - Silicone
W
Weight
oz
FG
Fitting Group
INFOWWW
Datasheet
Product Datasheet (PDF)
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model