Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Flexicon
Description
Nylon - Metric Locknut
Bill of material
LM25-NB
CNSORDERNO
Order number
CLR
Colour
DES
Description
Nylon Locknut
TH
Thread
B
mm
C
mm
D
mm
E
0.0 mm
CNSMAT
Material
30% Glass Reinforced Nylon PA6 mm
INFO
HTML (online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Flexicon
    SW/FW - Sealing/fibre washers
    Flexicon
    REC - Rubber End Cap for non-metallic corrugated conduit
    Azolgas
    D-015 - Flange
    Flexicon
    BM90 - 90° elbow nickel plated brass with external and internal metric threads
    SFC KOENIG
    RE-XXX-XXX - Stainless steel restrictor, metric series
    Azolgas
    M8x1 - ACCESSORIES
    Bishop-Wisecarver
    Wheel Cover - DualVee Guide Wheel Cover
    Azolgas
    D-016 - Flange
    Azolgas
    D-036 - Flange
    Azolgas
    SP-ER - Air scrap remover
    Azolgas
    DISTRIBUTION BLOCKS - ACCESSORIES
    Azolgas
    M12x1,5 - ACCESSORIES
    SFC KOENIG
    Series BF660080024xxx - KOENIG CHECK VALVE 8MM Forward Flow
    Azolgas
    DFC 95 COMPENSATION TANKS - ACCESSORIES
Previews
3D
Dimension
2D
Download CAD models