Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Danfoss Hydraulics
Description
NZ Series - Hydraulic Cylinders - Heavy-Duty Small Bore
Bill of material
NZ01GH5N1KA00100
PN
Part No.
SERIES
Series
NZ
BORE
Bore
Inch
MS
Mounting Styles
STROKE
Working Stroke
Inch
STROKE2
Gross Stroke (Working Stroke + Stop Tube Length)
0.0625 Inch
WARNOTE
Stroke Warning
-
RP
Rod Position
RPS
Rod Position Stroke
RS
Rod Size
Inch
RE
Rod End Type
SEAL
Seal Options
PORT
Port Options
PLH
Port Locations (Head)
PLC
Port Locations (Cap)
CLH
Cushion Location (Head)
CLC
Cushion Location (Cap)
ERP
Extra Rod Projection
Inch
FLATS
No. of A/C Flat
GDS
Gland Drain Selection
GDLH
Gland Drain Location (Head)
GDLC
Gland Drain Location (Cap)
PS
Proximity Switch
PSLH
Proximity Switch Location (Head)
PSLC
Proximity Switch Location (Cap)
AB
Air Bleed
ABLH
Air Bleed Location (Head)
ABLC
Air Bleed Location (Cap)
POS3NOTE
Note for Side Lug / Side End Lug position 3 (bottom) feature
-
STU
Stop Tube
STUL
Stop Tube Length
Inch
STNOTE
Stop Tube note
-
XV
Specify XV Dimension (Only Mounting Style NZ15 or NZ34)
Inch
KPR
Keyed Piston to Rod
RMAT
Rod Material
ACC1
Head End Accessories
ACC2
Head End Accessory Attachments
ACC3
Head End Self Aligning Coupler
ACC4
Head End Rod End Coupling
ACC5
Cap End Accessories
ACC6
Cap End Accessory Attachments
ACC7
Cap End Self Aligning Coupler
ACC8
Cap End Rod End Coupling
B
B (+.000/-.002)
Inch
C
Inch
E
Inch
G
Inch
J
Inch
F
Inch
V
Inch
EE
KK
Y
Inch
RM
Inch
W
Inch
WF
0.00 Inch
LH
LH (+/-.002)
Inch
R
0.00 Inch
SE
0.00 Inch
SS1
SS1+
0.00 Inch
SB
Inch
SS
SS+
Inch
ST
Inch
SU
Inch
SY
Inch
TF
0.00 Inch
TS
Inch
UF
0.00 Inch
US
Inch
XD
0.000 Inch
XG
0.000 Inch
XS
Inch
ZB
ZB+ Max
Inch
ZM
0.00 Inch
ZJ
0.000 Inch
ZF
0.00 Inch
PT
Piston Thick.
Inch
K
Inch
TH
TH (+/-.002)
Inch
NT
Inch
SN
0.00 Inch
TN
Inch
XT
0.000 Inch
FH
0.00 Inch
XE
0.00 Inch
ZE
0.00 Inch
VB
0.25 Inch
LB
0.00 Inch
XC
0.000 Inch
L
Inch
XJ
0.000 Inch
PULLNAME
Pull Pressure
PSI
PUSHNAME
Push Pressure
PSI
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models